CMD-DL-EX1
The HART Data Logging system can be connected to the CorrTran MV or any other HART compatible transmitter and positioner.
This system features the KFD2-HLC-EX1.D, which takes the HART data from the CorrTran MV input, and provides three distinct 4-20 mA outputs that represent general corrosion, localized corrosion, and conductance. These three varibles can then be displayed with various data tables and formats via the data logger Software. The data is transferred to PC through USB connection.
CMD-DR2-EX1
The HART data recorder system can be connected to the CorrTran MV or any other HART compatible transmitter and positioner.
This system features the KFD2-HLC-EX1.D, which takes the HART data from the CorrTran MV input, and provides three distinct 4-20 mA outputs that represent general corrosion, localized corrosion, and conductance. These three varibles can then be displayed on the touchscreen display of the data recorder. This data can then be recorded and accessed via Ethernet, USB, CompactFlash card, or locally via the chart recorder.
CME-0A
Corrosion transmitter accessories - Electrode, 1018 carbon steel, set of 3
CME-0B
Corrosion transmitter accessories - Electrode, A53 grade B steel, set of 3
CME-0C
Corrosion transmitter accessories - Electrode 304 stainless steel, set of 3
CME-0D
Corrosion transmitter accessories - Electrode 304L stainless steel, set of 3
CME-0F
Corrosion transmitter accessories - Electrode 316L stainless steel, set of 3
CME-0M
Corrosion transmitter accessories - Electrodes, CDA 443 (ARS AD Brass), set of 3
CME-0U
Corrosion transmitter accessories - A106 GR B electrodes, set of 3
CME-0W
Corrosion transmitter accessories - 5L GrB material, set of 3
KFD2-STC4-1
Analog or Discrete Signal Conditioners / Isolators - Single channel, non-I.S. galvanically isolated signal conditioner, SMART capable.
KFD2-STC4-1.20
Analog or Discrete Signal Conditioners / Isolators - Transmitter Power Supply - Single channel with two 4-20mA outputs for 2/3-wire HART applications (7.5kHz), 24Vdc.
KFD2-STC4-EX1
K-System Intrinsic Safety Barriers- Analog Input- Transmitter Power Supply - Single channel with a single 4-20mA outputs for 2/3-wire HART applications (7.5kHz), 24Vdc. This model also suitable for use with CorrTran corrosion transmitters
KFD2-STC4-EX1.20
K-System Intrinsic Safety Barriers- Analog Input- Transmitter Power Supply - Single channel with two 4-20mA outputs for 2/3-wire HART applications (7.5kHz), 24Vdc. This model also suitable for use with CorrTran corrosion transmitters
KFD2-STC4-EX2
K-System Intrinsic Safety Barriers- Analog Input- Transmitter Power Supply - Dual channel with 4-20mA output for 2-wire HART applications (7.5kHz), 24Vdc. This model also suitable for use with CorrTran corrosion transmitters
KFU8-CRG-1.D
Analog or Discrete Signal Conditioners / Isolators - Limit alarm. Single channel for 2/3 wire transmitters with 2 independent field programmable formC relay contacts. 120VAC, 240VAC, 24VDC.
KFU8-CRG-EX1.D
K-System intrinsic safety barriers- Transmitter Power Supply Logic Control - Single channel for 2/3-wire transmitters with 0/4-20mA and 2 Form C relay outputs, 24Vdc/120/240Vac with display. Also suitable for use with CorrTran Corrosion Transmitters
US-HI-311
Corrosion transmitter accessories - RS232 to HART interface
US-HI-321
Corrosion transmitter accessories - USB to HART interface