Return to Pepperl+Fuchs Home  
  Factory Automation  

Jump To Process Automation Jump To Markets & Applications
 Ask An Expert   Send This Page
View All 14 Products

Capacitive Sensors - NAMUR

Capacitive Sensors - NAMUR
NAMUR capacitive sensors are designed for use in hazardous areas. Our NAMUR sensors are ATEX approved. NAMUR sensors are also FM (Factory Mutual) approved for use in potentially explosive atmospheres.
  • Sensing ranges from 1mm to 50mm
  • When connected to our switch isolators, our NAMUR capacitive sensors are IS (intrinsically safe) rated for use in hazardous areas
  • Cylindrical NAMUR sensors available in chemically resistant housings, adjustable range flat pack styles, & rectangular NAMUR sensors for tube mounting

More Product Info

CBN 5-F46-N1
Capacitive proximity sensor- NAMUR- Surface mount housing, 5 mm sensing range, N.O.

CBN10-F46-N1
Capacitive proximity sensor NAMUR- Surface mount housing, 10 mm sensing range, N.O.

CCB10-30GM80-N1
Capacitive proximity sensor NAMUR - Cylindrical housing, 1-20 mm variable sensing range, N.O.

CCB10-30GM80-N1-V1
NAMUR Capacitive proximity sensor - 10mm sensing range, 30mm diameter, adjustable sensitivity, stainless steel housing, NAMUR output

CJ 1-12GK-N
Capacitive proximity sensor NAMUR - Crastin cylindrical housing, 1 mm sensing range, N.C.

CJ 1-13GT-N
Capacitive proximity sensor NAMUR - Cylindrical housing, 1 mm sensing range, N.O., teflon cable

CJ 2-18GK-N
Capacitive proximity sensor NAMUR - Crastin cylindrical housing, 2 mm sensing range, N.C.

CJ 4-12GK-N
Capacitive proximity sensor NAMUR - Crastin cylindrical housing, 4 mm sensing range, N.C.

CJ 4-13GT-N
Capacitive proximity sensor NAMUR - Cylindrical housing, 4 mm sensing range, N.O. Teflon cable

CJ 6-18GK-N
Capacitive proximity sensor NAMUR - Crastin cylindrical housing, 6 mm sensing range, N.C.

CJ10-30GM-N-Z10
Capacitive Sensors - NAMUR - 10mm sensing range, flush mountable, potentiometer, 30mm diameter, stainless steel housing, 2 meter PVC cable

CJ15-40-N
Capacitive proximity sensor NAMUR - Crastin cylindrical housing, 1-30 mm variable sensing range, N.C

CJ40-FP-N-P4
Capacitive proximity sensor NAMUR - Flat pack housing, 1/2" NPT metal base, 5-50 mm variable sensing range, N.C.

CJ40-FP-N-P4
NAMUR Capacitive proximity sensor (flat pack housing) - 5-50mm variable sensing range, 1/2" NPT metal base, NAMUR N.C. output