Return to Pepperl+Fuchs Home  
  Factory Automation  

Jump To Process Automation Jump To Markets & Applications
 Ask An Expert   Send This Page
View All 8 Products

Angle Sensors

Angle Sensors
The F99 style sensor offers as standard, an analog output, with pushbutton configurable range between 0...360 degrees. The internal spring mass measurement system enables fast response times, and allows us to offer the sensors in both, single- and dual-axis versions. Two Teach-In buttons allows you to easily adjust the switching outputs and measurement range.

F99 Inclination Sensor Highlights:

  • Inclination angle for one or two axes
  • Measuring range 0...360 degrees
  • Angular accuracy +/- 0.5 degrees
  • Analog output, 4...20mA or 0...5Vdc
  • Two adjustable PNP switching points
  • IP68/ IP69K rating

More Product Info

INX360D-F99-I2E2-5M
Inclination sensor, measuring 0-360 degrees, analog output 4-20mA, teachable evaluation limits, 2 adjustable switch point outputs, 5 meter PUR cable

INX360D-F99-I2E2-V15   
Inclination sensor, measuring 0-360 degrees, analog output 4-20mA, 2 adjustable switch point outputs, Micro DC 5-pin (V15) Connector

INX360D-F99-U2E2-5M
Inclination sensor, measuring 0-360 degrees, analog output 0-5v, teachable evaluation limits, 2 adjustable switch point outputs, 5 meter pur cable

INX360D-F99-U2E2-V15
Inclination sensor, measuring 0-360 degrees, analog output 0-5v, teachable evaluation limits, 2 adjustable switch point outputs, Micro DC 5-pin (V15) connector

INY360D-F99-2I2E2-5M
Inclination sensor-dual axis, measuring 0-360 degrees, dual analog current outputs 4-20mA, dual switch pnp n.o. output, teachable evaluation limits, 2 adjustable switch point outputs, 5 meter pur cable

INY360D-F99-2I2E2-V17   
Inclination sensor, measuring range 0-360 degrees, analog output 4-20mA, 2 adjustable switch point outputs, micro m12 8-pin quick disconnect

INY360D-F99-2U2E2-5M
Inclination sensor, measuring range 0-360 degrees, analog voltage output 0-5v, 2 adjustable switch point outputs, 5 meter pur cable

INY360D-F99-2U2E2-V17   
Inclination sensor, measuring range 0-360 degrees, analog voltage output 0-5v, 2 adjustable switch point outputs, micro m12 8-pin quick disconnect

 

Literature

  • Everything In Balance - Inclination Sensor F99 Brochure