Return to Pepperl+Fuchs Home  
  Factory Automation  

Jump To Process Automation Jump To Markets & Applications
 Ask An Expert   Send This Page
View All 7 Products

AS-Interface Valve Position & Pneumatics Modules

AS-Interface Valve Position & Pneumatics Modules
Easily determine the position of valves with special AS-Interface sensors designed precisely for valve position applications:
  • Place up to 62 intelligent valve position indicators on one AS-i network
  • Pneumatic modules have standard 8 mm (5/16 inch) compressed air connections & four electronic inputs to read valve positions

More Product Info

BT 115
AS-Interface Valve Position & Pneumatics Modules- 115mm diameter valve positioning puck for F31 valve position sensors

BT 65
AS-Interface Valve Position & Pneumatics Modules- 65mm diameter valve positioning puck for F31 valve position sensors

NCN3-F31-B3B-V1-K
AS-Interface Valve Position & Pneumatics Modules- AS-Interface 2 input/ 1 output F31 valve position indicator, IP-67, extended (62)

VAA-4E2A-G1-ZE/P-S
AS-Interface Valve Position & Pneumatics Modules- AS-Interface 4 input /2 pneumatic output standard module: IP-67

VAA-4E2A-G1-ZE/PEXT-S
AS-Interface Valve Position & Pneumatics Modules- AS-Interface 4 input/2 pneumatic output standard module: IP-67, outputs externally powered.

VBA-4E2A-G1-ZE/P-S
AS-Interface Valve Position & Pneumatics Modules- AS-Interface Pneumatic module, 4 PNP inputs and 2 pneumatic outputs with extended addressing.

VBA-4E2A-G1-ZE/PEXT-S
AS-Interface Valve Position & Pneumatics Modules- AS-Interface Pneumatic module, 4 PNP inputs and 2 pneumatic outputs with extended addressing. Outputs powered by AUX power cable.