Return to Pepperl+Fuchs Home  
  Factory Automation  

Jump To Process Automation Jump To Markets & Applications
 Ask An Expert   Send This Page
View All 25 Products

AS-Interface Gateways & Scanners

AS-Interface Gateways & Scanners
AS-Interface Gateways & Scanners are used to:
  • Connect AS-Interface to PLC's, PCs or upper level bus systems like PROFIBUS & DeviceNet
  • Transfer all IO data between the PLC & the field device
  • Offer deterministic & fast data exchange
  • Collect data from up to 496 inputs & send data to 372 outputs distributed among 124 addressable IO modules
  • No configuration software is required

More Product Info

SST-ASI-SLC   
AS-Interface Gateways & Scanners- Dual AS-Interface master for SLC 500

VAZ-ANALYZER   
AS-Interface Accessories- Analyses the AS-Interface traffic on the network. Up to 5 different filters can be used to look at traffic. Suitable for use with AS-Interface gateways & scanners.

VAZ-PB-SIM
AS-Interface accessories- PROFIBUS master simulator. Suitable for use with AS-Interface Gateways & Scanners

VAZ-SW-ACT32   
AS-Interface Gateways & Scanners- ASi Control Tools software- Full version of AS-Interface (ASi) control tools configuration & diagnostic software. Includes RS-232 cable for K20 gateways. An AS-Interface Software Tool.

VAZ-TERM   
AS-Interface Accessories- AS-I termination resistor for the end of AS-i networks. Not required if AS-i cable is used and the 100m limit is not exceeded. Suitable for use with AS-Interface gateways & scanners

VAZ-TUNER   
AS-Interface Accessories- AS-I tuner fixing poorly run AS-i networks where the 100m limit has been exceeded or out of spec. cable has been used. Changes the impedance based on the retries on the network. Suitable for use with AS-Interface gateways & scanners.

VBG-CCL-G4F
AS-Interface Gateways & Scanners- AS-Interface connection to CCLink, single network, LCD display, 2.1 spec, IP67 field mount housing

VBG-DN-K20-D   
AS-Interface Gateways & Scanners- AS-Interface connection to DeviceNet, single network, graphical display, 3.0 spec. Stainless steel low profile housing with RS232 debug port.

VBG-DN-K20-DMD
AS-Interface Gateways & Scanners- AS-Interface connection to DeviceNet, double network, graphical display, 3.0 spec. Stainless steel low profile housing with RS232 debug port.

VBG-EN-K20-D
AS-Interface Gateways & Scanners- AS-Interface connection to Ethernet/IP, single network, graphical display, 3.0 spec. Stainless steel low profile housing with RS232 debug port.

VBG-EN-K20-DMD   
AS-Interface Gateways & Scanners- AS-Interface connection to Ethernet/IP, double network, graphical display, 3.0 spec. Stainless steel low profile housing with RS232 debug port.

VBG-EN-K20-DMD-C1
AS-Interface Gateways & Scanners- AS-Interface connection to Ethernet/IP, double network, graphical display, 3.0 spec, stainless steel low profile housing with RS232 debug & configuration port. Requires only One standard 30V power supply for two networks

VBG-IP-K20-D
AS-Interface Gateways & Scanners- AS-Interface connection to Ethernet, single network, graphical display, 3.0 spec. Stainless steel low profile housing with RS232 debug port.

VBG-IP-K20-DMD   
AS-Interface Gateways & Scanners- AS-Interface connection to Ethernet, double network, graphical display, 3.0 spec. Stainless steel low profile housing with RS232 debug port.

VBG-MOD-K20-D
AS-Interface Gateways & Scanners- AS-Interface connection to Modbus via RS485, single network, graphical display, 3.0 spec, stainless steel low profile housing with RS232 debug & configuration port

VBG-PB-K20-D
AS-Interface Gateways & Scanners- AS-Interface connection to PROFIBUS, single network, graphical display, 3.0 spec, stainless steel low profile housing with RS232 debug & configuration port

VBG-PB-K20-DMD   
AS-Interface Gateways & Scanners- AS-Interface connection to PROFIBUS, double network, graphical display, 3.0 spec, stainless steel low profile housing with RS232 debug & configuration port

VBG-PB-K20-DMD-C1
AS-Interface Gateways & Scanners- AS-Interface connection to PROFIBUS, double network, graphical display, 3.0 spec, stainless steel low profile housing with RS232 debug & configuration port. Requires only One standard 30V power supply for two networks

VBG-PB-K25
AS-Interface Gateways & Scanners- AS-Interface connection to PROFIBUS, single network, 3 digit display, 3.0 spec, stainless steel low profile housing

VBG-PN-K20-D
AS-Interface Gateways & Scanners- AS-Interface connection to PROFINET, single network, graphical display, 3.0 spec. Stainless steel low profile housing with RS232 debug port.

VBM-CLX-DM   
AS-Interface Gateways & Scanners- AS-Interface scanner module for Allen-Bradley ControlLogixTM, double master, 2.1 spec.

VBM-CTR-K20-R2   
AS-Interface Gateways & Scanners- AS-Interface connection to rs232 P+F protocol with stand alone control, single network, graphical display, 3.0 spec. Stainless steel low profile housing.

VBM-CTR-PCI-DM   
AS-Interface Gateways & Scanners- Dual AS-Interface PCI master

VBM-MLX/CPLX   
AS-Interface Gateways & Scanners- AS-Interface scanner module for Allen-Bradley CompactLogixTM and MicroLogixTM PLC's, single master, 2.1 spec.

VBP-HH1-110V   
AS-Interface accessories- handheld addressing device with 110V plug. Suitable for use with AS-Interface Gateways & Scanners

 

Literature

  • AS-Interface Catalog