Return to Pepperl+Fuchs Home  
  Factory Automation  

Jump To Process Automation Jump To Markets & Applications
 Ask An Expert   Send This Page
View All 7 Products

Capacitive Sensors - AC Supply

Capacitive Sensors - AC Supply
2-Wire AC capacitive sensors include:
  • LEDs indicate output and / or power status
  • Capacitive AC sensors are fully adjustable with housing-mounted potentiometer
  • Cylindrical, limit switch & flat-pack housing styles
  • Stainless Steel or PBT (crastin) housing
  • Sensing ranges from 1mm to 50mm

More Product Info

CJ10-30GK-WO   
Capacitive proximity sensor, 20mm Sensing range- Adjustable sensitivity- Plastic (Crastin) housing -N.C. Output- 20 to 250vAC supply.

CJ10-30GK-WS   
Capacitive proximity sensor, 20mm Sensing range- Adjustable sensitivity- Plastic (Crastin) housing -N.O. Output- 20 to 250vAC supply.

CJ10-30GM-WS   
Capacitive proximity sensor, 20mm Sensing range- Adjustable sensitivity- N.O. Output- 20 to 250vAC Supply.

CJ15-40-W
Capacitive proximity sensor- 30mm Sensing range- Adjustable sensitivity- Terminal compartment wiring with PG9 conduit entrance -N.O. or N.C. Output - 20 to 250vAC supply.

CJ40-FP-W-P2   
Capacitive proximity sensor - Flat pack - 50mm sensing range- adjustable sensitivity- 1/2" NPT conduit entrance- N.O. or N.C output- 20- to 250vAC supply.

CJ40-FP-W-P4   
Capacitive proximity sensor - Flat pack - 50mm sensing range- adjustable sensitivity- 1/2" NPT conduit entrance- N.O. or N.C output- 20- to 250vAC supply.

CJ40-FP-W-P4-V12 N.O.
Capacitive proximity sensor - Flat pack - 50mm sensing range- adjustable sensitivity- N.O. Output- 20- to 250vAC supply - Dual key micro quick disconnect.